Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Mains Option (Q) ECB 100kA+Disc+Fuse+MFuse
(M) EMB2 100kA+Disc+Fuse+MFuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T1P7K5
T2P5K5
T1P5K5
T6P18K
T4P22K
T4P11K
T2P7K5
T6P30K
T6P22K
T6P15K
T4P18K
T4P15K
Power Rating (P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP
(P7K5) 7.5 KW / 10 HP
(P5K5) 5.5 KW / 7.5 HP
(P30K) 30 KW / 40 HP
(P11K) 11 KW / 15 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Spare Part
Mains Option (Q) ECB 100kA+Disc+Fuse+MFuse
(M) EMB2 100kA+Disc+Fuse+MFuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T1P7K5
T2P5K5
T1P5K5
T6P18K
T4P22K
T4P11K
T2P7K5
T6P30K
T6P22K
T6P15K
T4P18K
T4P15K
Power Rating (P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP
(P7K5) 7.5 KW / 10 HP
(P5K5) 5.5 KW / 7.5 HP
(P30K) 30 KW / 40 HP
(P11K) 11 KW / 15 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 322 SERIES

Mains Option (Q) ECB 100kA+Disc+Fuse+MFuse
(M) EMB2 100kA+Disc+Fuse+MFuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T1P7K5
T2P5K5
T1P5K5
T4P22K
T4P11K
T6P18K
T2P7K5
T6P30K
T6P22K
T6P15K
T4P18K
T4P15K
Power Rating (P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP
(P7K5) 7.5 KW / 10 HP
(P5K5) 5.5 KW / 7.5 HP
(P30K) 30 KW / 40 HP
(P11K) 11 KW / 15 HP
(P22K) 22 KW / 30 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality