DC link coil 65 uh

176F6436

For use on E-frame drives produced in week 49 2014 or later.

Product details

Gross weight 41 kg
Net weight 36 kg
Volume 1.718 hl

Electro Mechanics

Electro Mechanics Inductor/coil bus

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315

SPARE PARTS FC 300 SERIES

Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P400
T7P355
T5P250

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality