DC link coil 51 uh
176F8565
E-Frame Sizes: Used on units built before week 49 of 2014.
F-Frame Sizes: Used on units built before week 34, 2015.
E-Frame Sizes: Used on units built before week 49 of 2014.
F-Frame Sizes: Used on units built before week 34, 2015.
Gross weight | 37.65 kg |
Net weight | 37 kg |
Volume | 0 l |
EAN | 5710107595310 |
Gross weight | 37.65 kg |
Net weight | 37 kg |
Volume | 0 l |
EAN | 5710107595310 |
Electro Mechanics | Inductor/coil bus |
Electro Mechanics | Inductor/coil bus |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P355B2 T4P1M0HE T4P1M0HF T4P710N2 T4P1M0HG T4P1M0HH T4P710N4 T7P630BG T4P355B4 T4P315B2 T7P630BE T4P315B4 T7P500BG T7P560B2 T4P400BG T4P400BF T4P355N2 T7P500BE T4P400BH T4P400BE T4P355N4 T4P450L2 T4P450L4 T4P450H2 T4P450H4 T4P400H4 T4P400L4 T4P630N4 T4P400H2 T4P355BE T4P355BF T4P400L2 T7P630B2 T4P315BE T4P355BG T4P315BF T4P355BH T4P315BG T4P630N2 T4P315BH T7P450B2 T4P450BE T4P450BF T4P450BG T4P450BH T4P630HH T4P710H2 T4P355L4 T4P630HG T4P630HF T4P710H4 T4P355L2 T4P630HE T4P355H4 T4P355H2 T4P450N2 T7P560BE T4P450N4 T7P560BG T7P500B2 T4P400B2 T4P400B4 T4P710HE T4P710HF T4P710HG T4P1M0H2 T4P710HH T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T4P400N2 T7P450BG T4P630H2 T4P400N4 T7P450BE |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P355B2 T4P1M0HE T4P1M0HF T4P710N2 T4P1M0HG T4P1M0HH T4P710N4 T7P630BG T4P355B4 T4P315B2 T7P630BE T4P315B4 T7P500BG T7P560B2 T4P400BG T4P400BF T4P355N2 T7P500BE T4P400BH T4P400BE T4P355N4 T4P450L2 T4P450L4 T4P450H2 T4P450H4 T4P400H4 T4P400L4 T4P630N4 T4P400H2 T4P355BE T4P355BF T4P400L2 T7P630B2 T4P315BE T4P355BG T4P315BF T4P355BH T4P315BG T4P630N2 T4P315BH T7P450B2 T4P450BE T4P450BF T4P450BG T4P450BH T4P630HH T4P710H2 T4P355L4 T4P630HG T4P630HF T4P710H4 T4P355L2 T4P630HE T4P355H4 T4P355H2 T4P450N2 T7P560BE T4P450N4 T7P560BG T7P500B2 T4P400B2 T4P400B4 T4P710HE T4P710HF T4P710HG T4P1M0H2 T4P710HH T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T4P400N2 T7P450BG T4P630H2 T4P400N4 T7P450BE |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P355B2 T4P1M0HE T4P710N2 T4P1M0HF T4P1M0HG T4P710N4 T4P1M0HH T7P630BG T4P355B4 T4P315B2 T7P630BE T4P315B4 T7P560B2 T7P500BG T4P400BG T4P355N2 T4P400BF T7P500BE T4P400BH T4P400BE T4P355N4 T4P450L2 T4P450L4 T4P450H2 T4P450H4 T4P400H4 T4P400L4 T4P630N4 T4P400H2 T4P355BE T4P355BF T4P400L2 T7P630B2 T4P355BG T4P315BE T4P355BH T4P315BF T4P315BG T4P630N2 T4P315BH T7P450B2 T4P450BE T4P450BF T4P450BG T4P450BH T4P710H2 T4P630HH T4P355L4 T4P630HG T4P710H4 T4P630HF T4P355L2 T4P630HE T4P355H4 T4P355H2 T4P450N2 T7P560BE T4P450N4 T7P560BG T7P500B2 T4P400B2 T4P400B4 T4P710HE T4P710HF T4P710HG T4P710HH T4P1M0H2 T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T7P450BG T4P400N2 T4P630H2 T7P450BE T4P400N4 |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P355B2 T4P1M0HE T4P710N2 T4P1M0HF T4P1M0HG T4P710N4 T4P1M0HH T7P630BG T4P355B4 T4P315B2 T7P630BE T4P315B4 T7P560B2 T7P500BG T4P400BG T4P355N2 T4P400BF T7P500BE T4P400BH T4P400BE T4P355N4 T4P450L2 T4P450L4 T4P450H2 T4P450H4 T4P400H4 T4P400L4 T4P630N4 T4P400H2 T4P355BE T4P355BF T4P400L2 T7P630B2 T4P355BG T4P315BE T4P355BH T4P315BF T4P315BG T4P630N2 T4P315BH T7P450B2 T4P450BE T4P450BF T4P450BG T4P450BH T4P710H2 T4P630HH T4P355L4 T4P630HG T4P710H4 T4P630HF T4P355L2 T4P630HE T4P355H4 T4P355H2 T4P450N2 T7P560BE T4P450N4 T7P560BG T7P500B2 T4P400B2 T4P400B4 T4P710HE T4P710HF T4P710HG T4P710HH T4P1M0H2 T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T7P450BG T4P400N2 T4P630H2 T7P450BE T4P400N4 |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T5P355BN T7P500BN T5P355BP T7P500BL T7P500BJ T5P355BF T5P355BG T5P355BH T7P560B2 T7P500BG T5P355BJ T7P500BE T5P355BK T5P355BL T5P355BM T5P355BE T5P560HE T5P560HF T5P560HG T5P355B2 T5P400N2 T5P355B4 T5P400N4 T5P560H4 T5P315N4 T5P315N2 T5P560H2 T5P250BN T5P250BL T5P250BM T5P250BP T5P250BF T5P250BG T5P800H4 T5P250BE T5P250BJ T5P250BK T5P250BH T5P800H2 T5P560HL T5P560HM T5P560HN T5P560HH T5P560HJ T5P560HK T5P560HP T5P250B2 T7P500B2 T5P315L4 T5P355H4 T5P630N2 T5P400H2 T5P630N4 T5P355H2 T5P315L2 T5P250B4 T5P630HE T5P315BP T7P400BL T5P630HG T5P315BN T7P400BN T5P630HF T5P315BL T5P630HH T5P315BM T5P630HK T5P315BJ T5P630HJ T5P315BK T5P630HM T5P630HL T5P630HN T5P630HP T7P355B2 T5P315BH T7P400BE T5P315BF T5P315BG T7P400BG T5P315BE T7P400BJ T7P355BJ T5P315B4 T7P355BE T5P800HP T5P315B2 T5P630H2 T7P355BG T5P355N2 T5P800HK T5P400B2 T5P630H4 T5P800HL T5P355N4 T5P800HM T5P400B4 T5P800HN T7P355BL T5P800HG T5P800HH T7P355BN T5P800HJ T5P800HE T5P800HF T5P400BJ T5P400BK T5P400BL T5P400BE T5P400BF T5P400BG T5P400BH T5P400BM T5P400BN T5P400BP T5P315H4 T7P560BE T5P315H2 T7P560BG T7P400B2 T5P400L4 T7P560BJ T7P560BL T7P560BN T5P400L2 T5P560N2 T5P355L2 T5P560N4 T5P355L4 |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T5P355BN T7P500BN T5P355BP T7P500BL T7P500BJ T5P355BF T5P355BG T5P355BH T7P560B2 T7P500BG T5P355BJ T7P500BE T5P355BK T5P355BL T5P355BM T5P355BE T5P560HE T5P560HF T5P560HG T5P355B2 T5P400N2 T5P355B4 T5P400N4 T5P560H4 T5P315N4 T5P315N2 T5P560H2 T5P250BN T5P250BL T5P250BM T5P250BP T5P250BF T5P250BG T5P800H4 T5P250BE T5P250BJ T5P250BK T5P250BH T5P800H2 T5P560HL T5P560HM T5P560HN T5P560HH T5P560HJ T5P560HK T5P560HP T5P250B2 T7P500B2 T5P315L4 T5P355H4 T5P630N2 T5P400H2 T5P630N4 T5P355H2 T5P315L2 T5P250B4 T5P630HE T5P315BP T7P400BL T5P630HG T5P315BN T7P400BN T5P630HF T5P315BL T5P630HH T5P315BM T5P630HK T5P315BJ T5P630HJ T5P315BK T5P630HM T5P630HL T5P630HN T5P630HP T7P355B2 T5P315BH T7P400BE T5P315BF T5P315BG T7P400BG T5P315BE T7P400BJ T7P355BJ T5P315B4 T7P355BE T5P800HP T5P315B2 T5P630H2 T7P355BG T5P355N2 T5P800HK T5P400B2 T5P630H4 T5P800HL T5P355N4 T5P800HM T5P400B4 T5P800HN T7P355BL T5P800HG T5P800HH T7P355BN T5P800HJ T5P800HE T5P800HF T5P400BJ T5P400BK T5P400BL T5P400BE T5P400BF T5P400BG T5P400BH T5P400BM T5P400BN T5P400BP T5P315H4 T7P560BE T5P315H2 T7P560BG T7P400B2 T5P400L4 T7P560BJ T7P560BL T7P560BN T5P400L2 T5P560N2 T5P355L2 T5P560N4 T5P355L4 |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P1M0HE T4P355B2 T4P710N2 T4P1M0HF T4P1M0HG T4P710N4 T4P1M0HH T7P630BG T7P630BE T4P315B2 T4P355B4 T4P315B4 T7P500BG T7P560B2 T4P400BG T7P500BE T4P400BF T4P355N2 T4P400BH T4P400BE T4P355N4 T4P450L2 T4P450L4 T4P450H2 T4P450H4 T4P400H4 T4P400L4 T4P630N4 T4P400H2 T4P355BE T4P355BF T4P400L2 T7P630B2 T4P315BE T4P355BG T4P315BF T4P355BH T4P630N2 T4P315BG T4P315BH T7P450B2 T4P450BE T4P450BF T4P450BG T4P450BH T4P630HH T4P710H2 T4P630HG T4P355L4 T4P710H4 T4P630HF T4P630HE T4P355L2 T4P355H4 T4P355H2 T4P450N2 T7P560BE T4P450N4 T7P500B2 T7P560BG T4P400B2 T4P710HE T4P400B4 T4P710HF T4P710HG T4P710HH T4P1M0H2 T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T7P450BG T4P400N2 T4P630H2 T7P450BE T4P400N4 |
Phase | (T) Three phase |
Phase+Mains+Power+RFI |
T4P1M0HE T4P355B2 T4P710N2 T4P1M0HF T4P1M0HG T4P710N4 T4P1M0HH T7P630BG T7P630BE T4P315B2 T4P355B4 T4P315B4 T7P500BG T7P560B2 T4P400BG T7P500BE T4P400BF T4P355N2 T4P400BH T4P400BE T4P355N4 T4P450L2 T4P450L4 T4P450H2 T4P450H4 T4P400H4 T4P400L4 T4P630N4 T4P400H2 T4P355BE T4P355BF T4P400L2 T7P630B2 T4P315BE T4P355BG T4P315BF T4P355BH T4P630N2 T4P315BG T4P315BH T7P450B2 T4P450BE T4P450BF T4P450BG T4P450BH T4P630HH T4P710H2 T4P630HG T4P355L4 T4P710H4 T4P630HF T4P630HE T4P355L2 T4P355H4 T4P355H2 T4P450N2 T7P560BE T4P450N4 T7P500B2 T7P560BG T4P400B2 T4P710HE T4P400B4 T4P710HF T4P710HG T4P710HH T4P1M0H2 T4P450B2 T4P1M0H4 T4P450B4 T4P630H4 T7P450BG T4P400N2 T4P630H2 T7P450BE T4P400N4 |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (5) 380-500/460-500V AC |
Phase | (T) Three Phases |
Power rating |
(452) 452 (552) 552 (502) 502 |
VLT Series | (5) VLT® 5000 Series |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (5) 380-500/460-500V AC |
Phase | (T) Three Phases |
Power rating |
(452) 452 (552) 552 (502) 502 |
VLT Series | (5) VLT® 5000 Series |
Dedicated Application | (H) HVAC |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Power rating |
(552) 552 (502) 502 (602) 602 |
VLT Series | (6) VLT® 6000 Series |
Dedicated Application | (H) HVAC |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Power rating |
(552) 552 (502) 502 (602) 602 |
VLT Series | (6) VLT® 6000 Series |
Dedicated Application | (A) AQUA |
DrivePro category |
Suitcase spare part Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Power rating |
(652) 652 (502) 502 (602) 602 |
VLT Series | (8) VLT® 8000 Series |
Dedicated Application | (A) AQUA |
DrivePro category |
Suitcase spare part Spare Part |
Enclosure Type | (C) Compact |
Mains Voltage U(in) | (4) 380-480V +/- 10% 50/60Hz |
Phase | (T) Three Phases |
Power rating |
(652) 652 (502) 502 (602) 602 |
VLT Series | (8) VLT® 8000 Series |