DC link coil 42 uh

176F6435

For use on E-frame drives produced in week 49 2014 or later.

Product details

Gross weight 59.5 kg
Net weight 42 kg
Volume 1.718 hl
EAN 5710108372354

Electro Mechanics

Electro Mechanics Inductor/coil bus

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 300 SERIES

Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 400 KW / 550 HP
355 KW / 500 HP
450 KW / 600 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality