Product details

Gross weight 3.3 kg
Net weight 3.3 kg
Volume 0 dm3

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (R) Regen Terminals
(S) Regen Term + Brake Chopper
Frame Size DB2
DA4
DB4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N560) 560 KW / 750 HP
(N315) 315 KW / 450 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1

SPARE PARTS FC 200 SERIES

Brake - Safe Stop (R) Regen Terminals
(S) Regen Term + Brake Chopper
Frame Size DB2
DA4
DB4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N560) 560 KW / 750 HP
(N315) 315 KW / 450 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1

SPARE PARTS FC 300 SERIES

Brake - Safe Stop (R) Regen Terminals
(S) Regen Term + Brake Chopper
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size Db2
Da4
Db4
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N500) 500 KW / 650 HP
(N250) 250 KW / 350 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality