Product details

Gross weight 0.38 kg
Net weight 0.38 kg
Volume 0 dm3

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size DB2
DA4
DB4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N500) 500 KW / 650 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

SPARE PARTS FC 200 SERIES

Frame Size DB2
DA4
DB4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N500) 500 KW / 650 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

SPARE PARTS FC 300 SERIES

Frame Size Db2
Da4
Db4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N710) 710 KW / 1000 HP
(N800) 800 KW / 1200 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality