Product details

Gross weight 0.38 kg
Net weight 0.38 kg
Volume 0 dm3

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 100 SERIES

Frame Size DB2
DA4
DB4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N450) 450 KW / 600 HP
(N710) 710 KW / 1000 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

SPARE PARTS FC 200 SERIES

Frame Size DB2
DA4
DB4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N450) 450 KW / 600 HP
(N710) 710 KW / 1000 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size Db2
Da4
Db4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N355) 355 KW / 500 HP
(N630) 630 KW / 900 HP
(N315) 315 KW / 450 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality