Product details

Gross weight 0.38 kg
Net weight 0.38 kg
Volume 0 dm3

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 100 SERIES

Frame Size DB2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N315) 315 KW / 450 HP
RFI Filter Parallel 12 Pulse + A2

SPARE PARTS FC 200 SERIES

Frame Size DB2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N315) 315 KW / 450 HP
RFI Filter Parallel 12 Pulse + A2

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size Db2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N250) 250 KW / 350 HP
RFI Filter Parallel 12 Pulse + A2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality