Product details

Gross weight 15.142 kg
Net weight 14.942 kg
Volume 24.963 dm3

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size D3H
D4H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 200 SERIES

Frame Size D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N55K) 55 KW / 75 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 103 SERIES

Frame Size D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 322 SERIES

Frame Size D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N75K) 75 KW / 100 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality