Product details

Gross weight 14.7 kg
Net weight 14.4 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N160
T7N110
T7N132
T4N110

SPARE PARTS FC 200 SERIES

Frame Size D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T7N160
T5N110
T7N132
T7N110
T4N110

SPARE PARTS FC 300 SERIES

Frame Size D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T5N90K
T7N110
T7N132
T7N90K

SPARE PARTS FC 101 SERIES

Power Rating (N110) 110 KW / 150 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N75K
T7N160
T7N110
T7N132
T4N110
T7N90K

SPARE PARTS FC 322 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N75K
T7N160
T7N110
T7N132
T4N110
T7N90K

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size Q110
H90K
Power Size 110 KW / 150 HP
90 KW / 125 HP
Series (360) 360

SPAREPARTS for FC-321

Frame Size D3H
D1H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality