Product details

Gross weight 16 kg
Net weight 15 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T2N55K
T4N132

SPARE PARTS FC 200 SERIES

Frame Size D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T5N132
T4N132

SPARE PARTS FC 300 SERIES

Frame Size D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T2N45K
T5N110

SPARE PARTS FC 101 SERIES

Power Rating (N132) 132 KW / 200 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 322 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H110
Q132
Power Size 110 KW / 150 HP
132 KW / 200 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality