Product details

Gross weight 32 kg
Net weight 27 kg
Volume 0.17 m3

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N110
T4N200
T7N315
T2N90K

SPARE PARTS FC 200 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5N200
T2N110
T4N200
T7N315
T2N90K

SPARE PARTS FC 300 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Phase (T) Three phase
Phase+Mains+Power T7N250
T2N75K
T5N160
T2N90K

SPARE PARTS FC 101 SERIES

Power Rating (N200) 200 KW / 300 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4N200
T7N315

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4N200
T7N315

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H160
Q200
Power Size 200 KW / 300 HP
160 KW / 250 HP
Series (360) 360

SPAREPARTS for FC-321

Frame Size D3H
D1H
Power Rating (N75K) 75 KW / 100 HP
Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality