DC Link Coil large Dh Frame 65uH

176F5724

DC Link Coil large Dh Frame 65uH

Product details

Gross weight 39 kg
Net weight 34 kg
Volume 1.757 hl

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315

SPARE PARTS FC 300 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T5N250
T2N150
T5N262

SPARE PARTS FC 101 SERIES

Power Rating (N315) 315 KW / 450 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N315) 315 KW / 450 HP

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N315) 315 KW / 450 HP

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size Q315
H250
Power Size 315 KW / 450 HP
250 KW / 350 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality