Product details

Gross weight 1.574 kg
Net weight 0.882 kg
Volume 19.863 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies DC link

SPARE PARTS FC 100 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 200 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 300 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 37 KW / 50 HP
30 KW / 40 HP
22 KW / 30 HP

SPARE PARTS FC 322 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality