Product details

Gross weight 1.65 kg
Net weight 1.64 kg
Volume 0.202 hl
EAN 5710107581078

Printed Circuit Board (PCA)

Printed Circuit Assemblies DC link

SPARE PARTS FC 101 SERIES

/Frame Size H6
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P45K) 45 KW / 60 HP
Series (111) HVAC Basic - Cascade
(101) HVAC Basic - Standard

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality