Product details

Gross weight 20 kg
Net weight 20 kg
Volume 0 l

Printed Circuit Board (PCA)

Printed Circuit Assemblies Interface card

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size F8
F9
F10
F12
F11
F13
F1
F18
F2
F17
F3
F4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size F10
F12
F11
F14
F13
F1
F15
F18
F2
F17
F3
F4
F8
F9
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size F10
F12
F11
F14
F13
F16
F1
F15
F18
F2
F17
F3
F4
F8
F9
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F2
F18
F3
F17
F4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality