DC Bus CAP 4700uF 450V single in housing

176F3163

To be used on the following frame sizes
D-frame: Drives produced before week 18, 2018 with production site "H"
indicated by the character preceding the last 3 characters of the serial
number (H188)

Product details

Gross weight 0.82 kg
Net weight 0.82 kg
Volume 2.414 dm3
EAN 5710107600953

Capacitors

Capacitors DC bus single cap

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
DA2
D7H
DB2
D8H
DA4
D5H
DB4
D6H
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T2N55K
T2N160
T4N315
T4N160
T2N75K
T4N250
T2N150
T4N110
T4N132
T2N110
T4N200
T2N90K

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
D7H
DA2
D8H
DB2
D5H
DA4
D6H
DB4
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T5N355
T5N630
T2N160
T2N55K
T5N450
T5N110
T5N132
T5N250
T2N75K
T4N250
T5N315
T5N710
T4N1M2
T4N800
T4N900
T5N160
T4N560
T2N110
T4N200
T4N400
T4N1M0
T4N500
T2N90K
T5N1M0
T5N400
T5N200
T5N560
T4N160
T2N150
T5N900
T5N800
T5N500
T5N1M2
T4N710
T4N315
T4N450
T4N132
T4N110
T4N630
T4N355

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Spare Part
Frame Size D1n
D2n
Da2
D7H
Db2
D8H
Da4
D5H
Db4
D6H
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5N630
T5N355
T2N55K
T5N90K
T2N45K
T5N232
T5N450
T5N132
T5N110
T5N250
T2N75K
T5N315
T5N710
T5N160
T2N110
T2N90K
T5N400
T5N1M0
T5N200
T5N560
T5N165
T5N262
T2N150
T5N900
T5N800
T5N500

SPARE PARTS FC 101 SERIES

/Frame Size H14
H13
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Phase+Mains+Power T4N315
T4N160
T4N250
T4N110
T4N132
T4N200

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Phase+Mains+Power T4N315
T4N160
T4N250
T4N110
T4N132
T4N200

SPARE PARTS FC 360 SERIES

Frame Size J8
J9
Series (360) 360

SPAREPARTS for FC-321

/Frame Size D3H
D1H
D2H
/Power Rating (N90K) 90 KW / 125 HP
/Voltage Three phase 380-500 VAC
Three phase 575-690 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality