Current sensor 300A

176F6515

Current sensor, 1 per kit

Product details

Gross weight 2 g
Net weight 2 g
Volume 2.052 l
EAN 5715253143293

Electro Mechanics

Electro Mechanics Sensors current

SPARE PARTS FC 100 SERIES

Frame Size DB2
D5H
DA4
D6H
DB4
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N75K
T7N250
T2N55K
T7N160
T7N200
T4N160
T2N75K
T7N132
T7N110
T7N90K
T7N315
T4N132
T4N110
T2N110
T4N200
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP
(N55K) 55 KW / 75 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size DB2
D5H
DA4
D6H
DB4
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N75K
T7N250
T2N55K
T7N160
T7N200
T4N160
T2N75K
T7N132
T7N110
T7N90K
T7N315
T4N132
T4N110
T4N200
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP
(N55K) 55 KW / 75 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D7H
Db2
D8H
D5H
Da4
D6H
Db4
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N250
T7N75K
T2N55K
T5N90K
T2N45K
T7N160
T7N55K
T5N110
T5N132
T7N200
T2N75K
T7N110
T7N132
T7N90K
T5N160
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N45K) 45 KW / 60 HP
(N160) 160 KW / 250 HP
(N55K) 55 KW / 75 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP

SPARE PARTS AAF SERIES

Current Rating (A190) 190Amp correction
VLT Series (006) 006

SPARE PARTS FC 101 SERIES

Power Rating (N200) 200 KW / 300 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N75K
T7N250
T2N55K
T7N160
T7N200
T4N160
T2N75K
T7N132
T7N110
T7N90K
T7N315
T4N132
T4N110
T2N110
T4N200
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP
(N55K) 55 KW / 75 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP
(N315) 315 KW / 450 HP
Series 102
103

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H160
Q200
H110
H132
Q110
Q132
H90K
Q160
Power Size 110 KW / 150 HP
132 KW / 200 HP
200 KW / 300 HP
90 KW / 125 HP
160 KW / 250 HP
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
245 A
302 A
385 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

SPAREPARTS for FC-321

/Frame Size D3H
D4H
D1H
D2H
/Power Rating (N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N45K) 45 KW / 60 HP
(N55K) 55 KW / 75 HP
(N75K) 75 KW / 100 HP
/Product Group VLT® AutomationDrive FC-
/VLT Series 321
/Voltage Three phase 380-500 VAC
Three phase 575-690 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality