Current scaling board 5.10 ohm

176F3157

Installs on the power board

Product details

Gross weight 0.11 kg
Net weight 0.11 kg
Volume 0.819 l
EAN 5710107601011

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Frame Size D2n
D7H
DB2
D8H
DA4
DB4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4N355P4
T4N355P6
T4N355P8
T4N710P8
T4N355P2
T4N710P6
T4N250H4
T4N710P4
T4N250H2
T4N710P2
T4N630P2
T2N150H4
T4N630P4
T4N400P6
T4N250N2
T2N150H2
T4N630P6
T4N400P8
T4N630P8
T4N400P2
T4N400P4
T4N250N4

SPARE PARTS FC 200 SERIES

Frame Size D2n
D7H
D8H
DB2
DA4
DB4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4N355P4
T4N355P6
T4N355P8
T5N250H2
T4N710P8
T4N355P2
T4N710P6
T4N250H4
T4N710P4
T4N250H2
T4N710P2
T4N630P2
T2N150H4
T4N630P4
T4N400P6
T4N250N2
T2N150H2
T4N630P6
T4N400P8
T4N630P8
T4N400P2
T4N400P4
T4N250N4

SPARE PARTS FC 300 SERIES

Frame Size D2n
D7H
D8H
Db2
Da4
Db4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T5N355P8
T5N315P2
T5N560P8
T5N355P6
T5N315P4
T5N560P6
T5N355P4
T5N355P2
T5N560P4
T5N560P2
T5N200H4
T5N200H2
T2N110H4
T5N200N4
T5N200N2
T2N110H2
T5N630P8
T5N630P6
T5N315P6
T5N630P4
T5N315P8
T5N630P2

SPARE PARTS FC 101 SERIES

Power Rating (N250) 250 KW / 350 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Phase+Mains+Power T4N250

SPARE PARTS FC 322 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D7H
D8H
D4H
D2H
Phase+Mains+Power T4N250

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size Q250
H200
Power Size 200 KW / 300 HP
250 KW / 350 HP
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 480 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

SPAREPARTS for FC-321

/Frame Size D4H
D2H
/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality