Current scaling board 4.57 ohm

176F3153

Installs on the power board

Product details

Gross weight 0.11 kg
Net weight 0.11 kg
Volume 0.819 l
EAN 5710107601059

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Phase+Mains+Power T4N110

SPARE PARTS FC 200 SERIES

Frame Size D5H
D6H
D3H
D1H
Phase+Mains+Power T5N110
T4N110

SPARE PARTS FC 300 SERIES

Frame Size D5H
D6H
D3H
D1H
Phase+Mains+Power T5N90K

SPARE PARTS FC 101 SERIES

Power Rating (N110) 110 KW / 150 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Phase+Mains+Power T4N110

SPARE PARTS FC 322 SERIES

Frame Size D5H
D6H
D3H
D1H
Phase+Mains+Power T4N110

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size Q110
H90K
Power Size 110 KW / 150 HP
90 KW / 125 HP
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

SPAREPARTS for FC-321

/Power Rating (N90K) 90 KW / 125 HP
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality