Current scaling board 3.82 ohm

176F3154

Installs on the power board

Product details

Gross weight 0.11 kg
Net weight 0.11 kg
Volume 2.47 l
EAN 5710107601042

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Phase+Mains+Power+RFI T7N500H2
T4N132H4
T4N132H2
T2N55KH2
T2N55KH4

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Phase+Mains+Power+RFI T7N500H2
T4N132H4
T4N132H2
T5N132H2
T2N55KH2
T2N55KH4

SPARE PARTS FC 300 SERIES

Phase+Mains+Power+RFI T7N400H2
T2N45KH4
T5N110H2
T2N45KH2
T5N110H4

SPARE PARTS FC 101 SERIES

Power Rating (N132) 132 KW / 200 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Phase+Mains+Power+RFI T7N500H2
T4N132H4
T4N132H2

SPARE PARTS FC 322 SERIES

Phase+Mains+Power+RFI T7N500H2
T4N132H4
T4N132H2

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H110
Q132
Power Size 110 KW / 150 HP
132 KW / 200 HP
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 245 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

SPAREPARTS for FC-321

/Frame Size D3H
D1H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality