Current scaling board 3.11 ohm

176F3155

Installs on the power board

Product details

Gross weight 0.11 kg
Net weight 0.11 kg
Volume 0.819 l
EAN 5710107601035

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Phase+Mains+Power+RFI T2N75KH2
T4N160H4
T7N560H2
T4N160H2
T4N160N2
T2N75KH4
T4N160N4

SPARE PARTS FC 200 SERIES

Phase+Mains+Power+RFI T2N75KH2
T4N160H4
T7N560H2
T5N160H2
T4N160H2
T4N160N2
T2N75KH4
T4N160N4

SPARE PARTS FC 300 SERIES

Phase+Mains+Power+RFI T7N500H2
T5N132N2
T5N132N4
T5N132H2
T5N165H4
T2N55KH2
T5N132H4
T5N165H2
T2N55KH4

SPARE PARTS FC 101 SERIES

Power Rating (N160) 160 KW / 250 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Phase+Mains+Power+RFI T4N160H4
T7N560H2
T4N160H2
T4N160N2
T4N160N4

SPARE PARTS FC 322 SERIES

Phase+Mains+Power+RFI T4N160H4
T7N560H2
T4N160H2
T4N160N2
T4N160N4

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H132
Q160
Power Size 132 KW / 200 HP
160 KW / 250 HP
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 302 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality