Current scaling board 2.67 ohm

176F3415

Installs on the power board

Product details

Gross weight 0.11 kg
Net weight 0.11 kg
Volume 0.819 l
EAN 5710107598564

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Phase+Mains+Power+RFI T7N800P2
T7N500P6
T4N355H2
T7N500P2
T4N355H4
T7N900P6
T7N800P6
T7N900P2
T7N315H2

SPARE PARTS FC 200 SERIES

Phase+Mains+Power+RFI T7N800P2
T7N500P6
T4N355H2
T7N500P2
T4N355H4
T7N900P6
T7N800P6
T7N900P2
T7N315H2

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Phase+Mains+Power+RFI T7N250H2
T7N800P2
T7N710P6
T5N315H2
T7N400P6
T5N315H4
T7N800P6
T7N710P2
T7N400P2

SPARE PARTS FC 103 SERIES

Phase+Mains+Power+RFI T7N630H2
T4N355H2
T4N355H4
T7N315H2

SPARE PARTS FC 322 SERIES

Phase+Mains+Power+RFI T7N630H2
T4N355H2
T4N355H4
T7N315H2

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 658 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality