Current scaling board 2.56 ohm

176F3156

Installs on the power board

Product details

Gross weight 0.11 kg
Net weight 0.11 kg
Volume 0.819 l
EAN 5710107601028

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Frame Size D2n
D7H
DB2
D8H
DA4
DB4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4N560P4
T4N560P6
T2N160H2
T4N560P2
T4N200H4
T2N160H4
T4N315P6
T4N315P4
T4N560P8
T4N315P2
T2N110H4
T4N315P8
T2N110H2
T4N200H2
T4N200N4
T4N200N2

SPARE PARTS FC 200 SERIES

Frame Size D2n
D7H
D8H
DB2
DA4
DB4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4N560P4
T4N560P6
T2N160H2
T4N200H4
T4N560P2
T2N160H4
T4N315P6
T4N315P4
T4N560P8
T4N315P2
T5N200H2
T2N110H4
T4N315P8
T2N110H2
T4N200H2
T4N200N4
T4N200N2

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D2n
D7H
D8H
Db2
Da4
Db4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T2N90KH2
T5N500P2
T5N250P2
T5N500P4
T5N250P4
T5N500P6
T5N250P6
T5N250P8
T5N160N2
T5N160N4
T5N500P8
T5N160H4
T5N160H2
T2N90KH4

SPARE PARTS FC 101 SERIES

Power Rating (N200) 200 KW / 300 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Phase+Mains+Power T4N200

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Phase+Mains+Power T4N200

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H160
Q200
Power Size 200 KW / 300 HP
160 KW / 250 HP
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 385 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality