Current scaling board 2.45 ohm

176F6628

Installs on the power board

Product details

Gross weight 0.11 kg
Net weight 0.01 kg
Volume 0.819 l
EAN 5715253145075

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Phase+Mains+Power+RFI T7N710H2
T4N400H2
T4N400H4

SPARE PARTS FC 200 SERIES

Phase+Mains+Power+RFI T4N400H2
T7N710H2
T4N400H4

SPARE PARTS FC 300 SERIES

Phase+Mains+Power+RFI T7N630H2
T5N355H4
T5N355H2

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Spare Part
Phase+Mains+Power+RFI T7N710H2
T4N400H2
T4N400H4

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 736 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality