Current scaling board 1.76 ohm

176F3932

Installs on the power board

Product details

Gross weight 0.11 kg
Net weight 0.01 kg
Volume 0.819 l
EAN 5715253145112

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 1120 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality