Current Sensor 300A LEM LF305

176F4194

This part is only used on products produced in Haiyan after week 36 2022
.
Please check that serial number has an "A" before the date code and that
the date code is greater than or equal 000104A362
For detail about the change please read product note 409

Product details

Gross weight 0.1 kg
Net weight 0.095 kg
Volume 2.236 dm3

Electro Mechanics

Electro Mechanics Sensors current

SPARE PARTS FC 100 SERIES

Frame Size D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N55K
T7N250
T7N75K
T7N160
T5N200
T5N110
T5N132
T7N200
T2N75K
T7N110
T7N132
T7N90K
T7N315
T5N160
T2N110
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N55K) 55 KW / 75 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N75K
T7N250
T2N55K
T7N160
T7N200
T4N160
T2N75K
T7N132
T7N110
T7N90K
T7N315
T4N132
T4N110
T2N110
T4N200
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP
(N55K) 55 KW / 75 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size Db4
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7N75K
T7N250
T2N55K
T5N90K
T2N45K
T7N55K
T7N160
T7N200
T5N132
T5N110
T2N75K
T7N132
T7N110
T7N90K
T5N160
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N45K) 45 KW / 60 HP
(N160) 160 KW / 250 HP
(N55K) 55 KW / 75 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 101 SERIES

Power Rating (N200) 200 KW / 300 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T7N75K
T7N250
T2N55K
T7N160
T7N200
T4N160
T2N75K
T7N132
T7N110
T7N90K
T7N315
T4N132
T4N110
T2N110
T4N200
T2N90K
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP
(N55K) 55 KW / 75 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP
(N315) 315 KW / 450 HP
Series 102
103

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H160
Q200
H110
H132
Q110
Q132
H90K
Q160
Power Size 110 KW / 150 HP
132 KW / 200 HP
200 KW / 300 HP
90 KW / 125 HP
160 KW / 250 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality