Product details

Gross weight 0.053 kg
Net weight 0.053 kg
Volume 1.12 l
EAN 5710107597109

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P250N4
T4P250L2
T4P250N2
T4P250H2
T4P250L4
T4P250H6
T4P250H4
T4P355N2
T4P355L4
T4P355N4
T4P355L2
T4P315N2
T4P315N4
T4P315L2
T4P315L4
T7P400H2
T7P400H4
T4P450N2
T4P450N4
T4P450L2
T4P450L4
T4P400L4
T4P400N2
T4P400N4
T4P400L2

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P250L2
T4P250N4
T4P250N2
T4P250H2
T4P250L4
T4P250H6
T4P250H4
T4P355N2
T4P355L4
T4P315N2
T4P355L2
T4P355N4
T4P315L2
T4P315N4
T4P315L4
T7P400H2
T5P250H2
T7P400H4
T4P450N2
T4P450N4
T4P450L2
T4P450L4
T4P400L4
T4P400N2
T4P400L2
T4P400N4

SPARE PARTS FC 300 SERIES

Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T5P200N2
T5P200H4
T5P200H2
T5P200L4
T5P200L2
T5P200N4
T7P315H4
T7P315H2
T5P200H6
T5P315L4
T5P250N2
T5P400L4
T5P250L4
T5P400N2
T5P250L2
T5P250N4
T5P400N4
T5P400L2
T5P355N2
T5P355N4
T5P355L2
T5P355L4
T5P315N4
T5P315L2
T5P315N2

SPARE PARTS AAF SERIES

Current Rating (A250) 250Amp correction
(A310) 310Amp correction
VLT Series (005) 005
(006) 006

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P250L2
T4P250N4
T4P250N2
T4P250H2
T4P250L4
T4P250H6
T4P250H4
T4P355N2
T4P355L4
T4P315N2
T4P355L2
T4P355N4
T4P315L2
T4P315N4
T4P315L4
T7P400H2
T4P450N2
T7P400H4
T4P450L2
T4P450N4
T4P450L4
T4P400L4
T4P400N2
T4P400L2
T4P400N4

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (352) 352
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality