Product details

Gross weight 0.053 kg
Net weight 0.053 kg
Volume 1.109 dm3
EAN 5710107597130

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P1M2H2
T4P250N4
T4P250L2
T7P800HE
T7P800HF
T4P250N2
T7P800HG
T7P800HH
T7P800BE
T7P1M2H4
T4P250L4
T7P1M2B2
T7P560H2
T7P560H4
T7P560B2
T4P160L4
T4P160N4
T4P160L2
T7P800BG
T4N250N2
T4N250N4
T7P560BE
T7P560BG
T4P200N2
T4P200N4
T4P200L2
T4P160N2
T4P200L4
T4N160N2
T4N160N4
T7P800B2
T7P1M2HF
T7P1M2HE
T4P132H4
T7P1M2HH
T4P132H6
T7P1M2HG
T7P1M2BG
T7P800H2
T4N200N4
T4P132H2
T7P1M2BE
T7P800H4
T4N200N2

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P250N4
T7P1M2H2
T7P800HE
T4P250L2
T7P800HF
T4P250N2
T7P800HG
T7P800HH
T7P1M2H4
T7P800BE
T4P250L4
T7P1M2B2
T7P560H2
T7P560H4
T5P132H2
T7P560B2
T4P160L4
T4P160N4
T4P160L2
T7P800BG
T4N250N2
T7P560BE
T7P560BG
T4P200N2
T4P200L2
T4P160N2
T4P200N4
T4P200L4
T4N160N2
T4N160N4
T7P800B2
T7P1M2HF
T7P1M2HE
T4P132H4
T7P1M2HH
T4P132H6
T7P1M2HG
T7P1M2BG
T7P800H2
T4N200N4
T4P132H2
T7P1M2BE
T7P800H4
T4N200N2

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P1M0H4
T7P1M0H2
T7P500BN
T7P710HP
T7P500BL
T5P200L4
T7P500BJ
T5P200L2
T7P710HJ
T5P110H2
T7P710HH
T7P710HG
T7P500BG
T7P710HN
T7P710HM
T7P500BE
T5P110H6
T5N200N4
T7P710HL
T7P710HK
T5P110H4
T5N200N2
T7P710HF
T5P132N4
T7P710HE
T5P132N2
T7P1M4BJ
T7P1M0BN
T7P1M0BL
T7P1M4BG
T7P1M4BN
T7P1M4BL
T7P710H2
T7P500H4
T7P500H2
T7P710H4
T7P1M0BE
T5P160N2
T7P1M0BJ
T7P1M4BE
T5P160N4
T7P1M0BG
T5P200N2
T7P1M0B2
T7P710BL
T7P1M4B2
T7P710BJ
T7P710BN
T7P500HP
T5P200N4
T7P500HN
T5N160N2
T7P500HL
T5P132L4
T7P500HM
T7P500HJ
T7P710BG
T7P500HK
T7P500HH
T5N160N4
T7P710BE
T7P500HF
T7P500HG
T7P500HE
T5P132L2
T7P710B2
T7P500B2
T7P1M0HH
T7P1M0HG
T5N132N2
T7P1M0HF
T7P1M0HE
T5P160L4
T5N132N4
T7P1M0HL
T7P1M0HK
T7P1M0HJ
T7P1M0HP
T5P160L2
T7P1M0HN
T7P1M0HM

SPARE PARTS AAF SERIES

Frame Size (D9) D9-Frame
(D14) D14-Frame

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P250L2
T4P250N4
T7P1M2H2
T7P800HE
T7P800HF
T4P250N2
T7P800HG
T7P800HH
T4P250L4
T7P1M2H4
T7P800BE
T7P1M2B2
T7P560H2
T7P560H4
T7P560B2
T4P160L4
T4P160L2
T4P160N4
T7P800BG
T4N250N2
T4N250N4
T7P560BE
T7P560BG
T4P200N2
T4P160N2
T4P200L2
T4P200N4
T4P200L4
T4N160N2
T4N160N4
T7P800B2
T7P1M2HF
T7P1M2HE
T4P132H4
T4P132H6
T7P1M2HH
T7P1M2HG
T4N200N4
T7P1M2BG
T7P800H2
T4P132H2
T4N200N2
T7P1M2BE
T7P800H4

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (152) 152
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (172) 172
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (202) 202
VLT Series (8) VLT® 8000 Series

SPAREPARTS for FC-321

/Frame Size D3H
D4H
D2H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality