Product details

Gross weight 0.05 kg
Net weight 0.05 kg
Volume 1.027 dm3
EAN 5710107597123

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P500N4
T4P500L2
T4P710N2
T4P500N2
T4P710N4
T4P710L2
T7P200H4
T4P710L4
T4P500L4
T4P560L4
T4P560N4
T4P560L2
T4P560N2
T4P160H4
T4P160H2
T4P160L4
T4P160N4
T4P160L2
T7P200H2
T4P160H6
T4P160N2
T4P630L4
T4P630N4
T4P630L2
T7P250H4
T7P250H2
T4P630N2

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P500N4
T4P500L2
T4P710N2
T4P500N2
T4P710N4
T4P710L2
T7P200H4
T4P710L4
T4P500L4
T4P560L4
T4P560N4
T4P560L2
T4P560N2
T4P160H4
T4P160H2
T4P160L4
T4P160L2
T4P160N4
T7P200H2
T4P160H6
T4P160N2
T4P630L4
T4P630N4
T4P630L2
T7P250H4
T5P160H2
T7P250H2
T4P630N2

SPARE PARTS FC 300 SERIES

Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7P160H2
T5P450L2
T5P450N4
T7P160H4
T5P450N2
T7P200H4
T5P450L4
T5P132H2
T5P132L4
T5P132H6
T5P132H4
T7P200H2
T5P132L2
T5P132N4
T5P132N2
T5P630N2
T5P630N4
T5P630L2
T5P630L4
T5P560N2
T5P560N4
T5P560L2
T5P500N2
T5P560L4
T5P500L4
T5P500N4
T5P500L2

SPARE PARTS AAF SERIES

Current Rating (A400) 400Amp correction
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T4P500L2
T4P500N4
T4P500N2
T4P710N2
T4P710L2
T4P710N4
T7P200H4
T4P500L4
T4P710L4
T4P560L4
T4P560L2
T4P560N4
T4P560N2
T4P160H4
T4P160H2
T4P160L4
T4P160L2
T4P160N4
T7P200H2
T4P160H6
T4P160N2
T4P630L4
T4P630L2
T4P630N4
T7P250H4
T4P630N2
T7P250H2

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (202) 202
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (222) 222
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (252) 252
VLT Series (8) VLT® 8000 Series

SPAREPARTS for FC-321

/Voltage Three phase 380-500 VAC
Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality