Product details

Gross weight 0.053 kg
Net weight 0.053 kg
Volume 1.151 dm3
EAN 5710107597116

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Frame Size F10
D11
F12
F11
D13
F13
F1
F2
F18
E1
F3
E2
F4
D2
D4
F8
E7
F9
E9
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P630
T7P1M4
T7P315
T4P200
T4P630
T4P355
T4P1M0
T4P400
T7P900

SPARE PARTS FC 200 SERIES

Frame Size F10
D11
F12
D13
F11
F13
F1
E1
F18
F2
E2
F3
D2
F4
D4
E7
F8
F9
E9
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5P200
T7P630
T7P1M4
T7P315
T4P200
T4P630
T4P355
T4P1M0
T4P400
T7P900

SPARE PARTS FC 300 SERIES

Frame Size F10
D11
F12
F11
D13
F13
F1
F2
F18
E1
F3
E2
F4
D2
D4
F8
E7
F9
E9
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P560
T5P355
T7P250
T5P560
T7P800
T7P1M2
T5P160
T5P800
T5P315

SPARE PARTS FC 103 SERIES

Frame Size F10
D11
F12
D13
F11
F13
F1
E1
F18
F2
E2
F3
D2
F4
D4
E7
F8
F9
E9
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P630
T7P1M4
T7P315
T4P630
T4P200
T4P355
T4P1M0
T4P400
T7P900

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (272) 272
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
DrivePro category Suitcase spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (302) 302
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality