Product details

Gross weight 400 g
Net weight 350 g
Volume 1.30145245E8 mm3

Mechanics

Mechanics Enclosure assembly

SPARE PARTS FC 101 SERIES

Enclosure (E20) IP20 / Chassis
Frame Size H14
H13
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP
(P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(P160) 160 KW / 250 HP
RFI Filter (H2) RFI filter Class A2
Series (111) HVAC Basic - Cascade

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality