Cradle assembly for LCP J8&J9,FC360

132G0289

Cradle assembly for LCP J8&J9,FC360

Product details

Gross weight 0.4 kg
Net weight 0.35 kg
Volume 4112064 mm3
EAN 5715253492698

Mechanics

Mechanics Enclosure front cover

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

SPARE PARTS FC 360 SERIES

B Option (BX) No B Option
Brake & Stop (X) No Brake Chopper
Coating (C) Coated PCB
Control Card Standard Control Card
Display No Display (No Blind Cover)
Enclosure IP20 / Chassis
Frame Size J8
J9
Mains Option No mains option
Power Normal Overload
High Overload
Power + Power_Size H160
Q315
H250
Q200
H110
H132
Q250
Q110
Q132
H200
H90K
Q160
Power Size 132 KW / 200 HP
110 KW / 150 HP
200 KW / 300 HP
90 KW / 125 HP
315 KW / 450 HP
160 KW / 250 HP
250 KW / 350 HP
RFI Filter RFI Class A2
Series (360) 360
Voltage (T4) 380-480VAC (Three phased)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality