Product details

Gross weight 12.229 kg
Net weight 3.964 kg
Volume 0 l

Mechanics

Mechanics Enclosure top cover

SPARE PARTS FC 100 SERIES

Frame Size E3H

SPARE PARTS FC 200 SERIES

Frame Size E3H

SPARE PARTS FC 300 SERIES

Frame Size E3H

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size E3H

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
245 A
385 A
Frame designation FA02a
Product category Frequency converter,air-cooled
Protection rating IP20/Open Type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality