Control card for FC-101 H1~H5(GD)
132B0996
This FC101 control card based on GD MCU, After replacement of control card or power card the
Software must be updated to V6.02 or higher.
This FC101 control card based on GD MCU, After replacement of control card or power card the
Software must be updated to V6.02 or higher.
Gross weight | 0.154 kg |
Net weight | 0.124 kg |
Volume | 0 l |
EAN | 5715253281711 |
Gross weight | 0.154 kg |
Net weight | 0.124 kg |
Volume | 0 l |
EAN | 5715253281711 |
Printed Circuit Assemblies | Control card, standard |
Printed Circuit Assemblies | Control card, standard |
/Frame Size |
H1 I2 H2 I3 H3 I4 H4 H5 |
DrivePro category |
Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Power Rating |
(P3K7) 3.7 KW / 5.0 HP (P5K5) 5.5 KW / 7.5 HP (P2K2) 2.2 KW / 3.0 HP (P4K0) 4.0 KW / 5.5 HP (P3K0) 3.0 KW / 4.0 HP (P1K5) 1.5 KW / 2.0 HP (P18K) 18.5 KW / 25 HP (P15K) 15 KW / 20 HP (P7K5) 7.5 KW / 10 HP (PK37) 0.37 KW / 0.50 HP (PK25) 0.25 KW / 0.33 HP (PK75) 0.75 KW / 1.0 HP (P11K) 11 KW / 15 HP (P22K) 22 KW / 30 HP |
Series | (101) HVAC Basic - Standard |
/Frame Size |
H1 I2 H2 I3 H3 I4 H4 H5 |
DrivePro category |
Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Power Rating |
(P3K7) 3.7 KW / 5.0 HP (P5K5) 5.5 KW / 7.5 HP (P2K2) 2.2 KW / 3.0 HP (P4K0) 4.0 KW / 5.5 HP (P3K0) 3.0 KW / 4.0 HP (P1K5) 1.5 KW / 2.0 HP (P18K) 18.5 KW / 25 HP (P15K) 15 KW / 20 HP (P7K5) 7.5 KW / 10 HP (PK37) 0.37 KW / 0.50 HP (PK25) 0.25 KW / 0.33 HP (PK75) 0.75 KW / 1.0 HP (P11K) 11 KW / 15 HP (P22K) 22 KW / 30 HP |
Series | (101) HVAC Basic - Standard |