Product details

Gross weight 0.15 g
Net weight 0.15 g
Volume 0 l

Printed Circuit Board (PCA)

Printed Circuit Assemblies Control card, standard

SPARE PARTS FC 101 SERIES

/Frame Size H3
H4
H5
DrivePro category Self-service spare part
Spare Part
Enclosure (C20) IP20 / Chassis
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
(P7K5) 7.5 KW / 10 HP
(P10K) 10 KW
(P6K0) 6.0 kW (For CDS803/303)
(P22K) 22 KW / 30 HP
Series (803) Compressor Drive f. DCC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality