Product details

Gross weight 0.18 kg
Net weight 0.18 kg
Volume 0.917 dm3
EAN 5710107593552

Printed Circuit Board (PCA)

Printed Circuit Assemblies Control card with HPFB

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part

SPARE PARTS FCD 300 SERIES

Coating (C0) Without coating
Dedicated Application (P) Process
Enclosure Class (66) IP66
Enclosure Type (P) Top-coated compact
Fieldbus Option (F10) Profibus DP
(F12) Profibus DP 12 MBaud
Frame Size A-Frame
B-Frame
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
RFI Filter (R1) EN 55011 Class A1
VLT Series (3) VLT® FCD / DMS Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality