Product details

Gross weight 1.2 kg
Net weight 0.8 kg
Volume 28.163 dm3
EAN 5710107578962

Mechanics

Mechanics Enclosure assembly

SPARE PARTS MCD 500 SERIES

Current Rating (1600) 1600A, AC53a 3-30:50-6
(0245) 245A, AC53a 3-30:50-6
(1410) 1410A, AC53a 3-30:50-6
(1200) 1200A, AC53a 3-30:50-6
(0595) 595A, AC53a 3-30:50-6
(0619) 619A, AC53a 3-30:50-6
(0790) 790A, AC53a 3-30:50-6
(0927) 927A, AC53a 3-30:50-6
(0360) 360A, AC53a 3-30:50-6
(0428) 428A, AC53a 3-30:50-6
(0380) 380A, AC53a 3-30:50-6
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality