Capacitor Bank AHF DA/B 460V-60Hz-019A
175U0154
*)Reference picture: Number of capacitors and wiring may vary from type
to type
*)Reference picture: Number of capacitors and wiring may vary from type
to type
Gross weight | 1.5 g |
Net weight | 1.4 g |
Volume | 4.158 l |
EAN | 5715253329413 |
Gross weight | 1.5 g |
Net weight | 1.4 g |
Volume | 4.158 l |
EAN | 5715253329413 |
Capacitors | Filter capacitor bank |
Capacitors | Filter capacitor bank |
DrivePro category |
Maintenance spare part Spare Part |
DrivePro category |
Maintenance spare part Spare Part |