Capacitor Bank AHF DA/B 460V-60Hz-010A
175U0152
*)Reference picture: Number of capacitors and wiring may vary from type
to type
*)Reference picture: Number of capacitors and wiring may vary from type
to type
Gross weight | 1.4 kg |
Net weight | 1.2 kg |
Volume | 2.664 l |
EAN | 5715253329383 |
Gross weight | 1.4 kg |
Net weight | 1.2 kg |
Volume | 2.664 l |
EAN | 5715253329383 |
Capacitors | Filter capacitor bank |
Capacitors | Filter capacitor bank |
DrivePro category |
Maintenance spare part Spare Part |
DrivePro category |
Maintenance spare part Spare Part |