Capacitor Bank AHF DA/B 400V-50Hz-480A
175U0151
*)Reference picture: Number of capacitors and wiring may vary from type
to type
*)Reference picture: Number of capacitors and wiring may vary from type
to type
Gross weight | 18 kg |
Net weight | 18 kg |
Volume | 35.64 l |
Gross weight | 18 kg |
Net weight | 18 kg |
Volume | 35.64 l |
Capacitors | Filter capacitor bank |
Capacitors | Filter capacitor bank |