Product details

Gross weight 5 kg
Net weight 5 kg
Volume 11.31 l
EAN 5715253335506

Capacitors

Capacitors Filter capacitor bank

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Spare Part

SPARE PARTS FOR ADVANCED HARMONIC FILTER

Current rating 36 A
Nominal frequency 50 Hz
Product series Advanced Harmonic Filter OF7P2
Voltage class 400 V AC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality