Capacitor Bank AHF DA/B 400V-50Hz-022A
175U0136
*)Reference picture: Number of capacitors and wiring may vary from type
to type
*)Reference picture: Number of capacitors and wiring may vary from type
to type
Gross weight | 1.4 kg |
Net weight | 1.4 kg |
Volume | 4.158 l |
Gross weight | 1.4 kg |
Net weight | 1.4 kg |
Volume | 4.158 l |
Capacitors | Filter capacitor bank |
Capacitors | Filter capacitor bank |
DrivePro category |
Maintenance spare part Spare Part |
DrivePro category |
Maintenance spare part Spare Part |