Product details

Gross weight 8.9 kg
Net weight 7.7 kg
Volume 0.853 hl
EAN 5710107601417

Capacitors

Capacitors DC bus, DC main bank

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (5) 380 - 500 VAC
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P250) 250 KW / 350 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS AAF SERIES

Current Rating (A250) 250Amp correction
(A310) 310Amp correction
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Power Rating 400 KW / 550 HP
315 KW / 450 HP
355 KW / 500 HP
450 KW / 600 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality