Product details

Gross weight 1 kg
Net weight 1 kg
Volume 0 l
EAN 5710107585977

Capacitors

Capacitors DC bus single cap

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
Enclosure Class (N1) IP20 NEMA 1
Enclosure Type (C) Compact
Hardware Configuration (ST) Standard
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (027) 027
(062) 062
(052) 052
RFI Filter (R0) Without filter (No EMC)
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Enclosure Class (N1) IP20 NEMA 1
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (072) 072
(062) 062
(032) 032
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Class (N1) IP20 NEMA 1
Enclosure Type (C) Compact
Hardware Configuration (ST) Standard
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (072) 072
(062) 062
(032) 032
RFI Filter (R0) Without filter (No EMC)
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality