Product details

Gross weight 10.82 kg
Net weight 9.8 kg
Volume 0.828 hl
EAN 5710107605767

Capacitors

Capacitors DC bus, DC main bank

SPARE PARTS FC 100 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F18
F2
F3
F4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P560) 560 KW / 750 HP
(P800) 800 KW / 1200 HP

SPARE PARTS FC 200 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Frame Size F8
F9
F1
F2
F18
F3
F4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P560) 560 KW / 750 HP
(P800) 800 KW / 1200 HP

SPARE PARTS FC 300 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F2
F18
F3
F4
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P250) 250 KW / 350 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 103 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F2
F18
F3
F4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 500 KW / 650 HP
315 KW / 450 HP
560 KW / 750 HP
800 KW / 1200 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality