Product details

Gross weight 5.58 kg
Net weight 5.21 kg
Volume 0.151 hl
EAN 5710107595600

Capacitors

Capacitors DC bus, DC main bank

SPARE PARTS FC 100 SERIES

Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P315) 315 KW / 450 HP
(P132) 132 KW / 200 HP
(P110) 110 KW / 150 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P315) 315 KW / 450 HP
(P132) 132 KW / 200 HP
(P110) 110 KW / 150 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P110) 110 KW / 150 HP
(P200) 200 KW / 300 HP
(P75K) 75 KW / 100 HP
(P250) 250 KW / 350 HP
(P55K) 55 KW / 75 HP
(P160) 160 KW / 250 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 90 KW / 125 HP
315 KW / 450 HP
132 KW / 200 HP
110 KW / 150 HP
200 KW / 300 HP
250 KW / 350 HP
75 KW / 100 HP
55 KW / 75 HP
45 KW / 60 HP

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (122) 122
(102) 102
(202) 202
(302) 302
(072) 072
(062) 062
(052) 052
(042) 042
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (352) 352
(122) 122
(222) 222
(102) 102
(272) 272
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (352) 352
(122) 122
(102) 102
(302) 302
(072) 072
(062) 062
(052) 052
(152) 152
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality