Cable rec. mod. 8 pin plug to fan
176F9033
To be used in drives produced before week 12 2021.
For details please see PN 368.
(quantity 1) of 176F9033 will need to be reordered as one (1) piece of 176F4080 and one (1) piece of 176F4077
To be used in drives produced before week 12 2021.
For details please see PN 368.
(quantity 1) of 176F9033 will need to be reordered as one (1) piece of 176F4080 and one (1) piece of 176F4077
Gross weight | 0.336 kg |
Net weight | 0.3 kg |
Volume | 0 l |
EAN | 5710107605484 |
Gross weight | 0.336 kg |
Net weight | 0.3 kg |
Volume | 0 l |
EAN | 5710107605484 |
Electro Mechanics | Control cable |
Electro Mechanics | Control cable |
Frame Size |
F1 F2 F18 F3 F17 F4 |
Frame Size |
F1 F2 F18 F3 F17 F4 |
DrivePro category | Spare Part |
Frame Size |
F1 F2 F18 F3 F17 F4 |
DrivePro category | Spare Part |
Frame Size |
F1 F2 F18 F3 F17 F4 |
Frame Size |
F1 F2 F18 F3 F17 F4 |
Frame Size |
F1 F2 F18 F3 F17 F4 |
Frame Size |
F1 F18 F2 F17 F3 F4 |
Frame Size |
F1 F18 F2 F17 F3 F4 |