Product details

Gross weight 0.671 kg
Net weight 0.5 kg
Volume 0 l
EAN 5710107605682

Electro Mechanics

Electro Mechanics Control cable

SPARE PARTS FC 100 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F18
F2
F3
F4
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P630
T4P450
T7P1M4
T4P630
T4P355
T4P1M0
T4P400
T4P710
T7P900
Power Rating (P400) 400 KW / 550 HP
(P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P355) 355 KW / 500 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P900) 900 KW / 1250 HP
(P1M4) 1.4 MW / 1900 HP

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size F8
F9
F10
F12
F11
F13
F1
F2
F18
F3
F4
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P630
T4P450
T7P1M4
T4P630
T4P355
T4P1M0
T4P400
T7P900
T4P710
Power Rating (P400) 400 KW / 550 HP
(P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P355) 355 KW / 500 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P900) 900 KW / 1250 HP
(P1M4) 1.4 MW / 1900 HP

SPARE PARTS FC 300 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F2
F18
F3
F4
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P560
T5P400
T5P630
T5P355
T5P560
T7P800
T7P1M2
T5P800
T5P315
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P1M2) 1.2 MW / 1600 HP
(P630) 630 KW / 900 HP
(P355) 355 KW / 500 HP
(P560) 560 KW / 750 HP
(P800) 800 KW / 1200 HP

SPARE PARTS FC 103 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
F18
F2
F3
F4
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P630
T4P450
T7P1M4
T4P630
T4P355
T4P1M0
T4P400
T4P710
T7P900
Power Rating 400 KW / 550 HP
1.0 MW / 1350 HP
710 KW / 1000 HP
355 KW / 500 HP
630 KW / 900 HP
450 KW / 600 HP
900 KW / 1250 HP
1.4 MW / 1900 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality