Cable LC-filter - drive L=545mm, blue
181B6126
Power cable from Drive to LC-filter. Length for the cable is about 545mm
and the other end is marked in blue which will be connected to the
drive.
Power cable from Drive to LC-filter. Length for the cable is about 545mm
and the other end is marked in blue which will be connected to the
drive.
Gross weight | 1.26 kg |
Net weight | 1.13 kg |
Volume | 4.753 dm3 |
EAN | 5715253430522 |
Gross weight | 1.26 kg |
Net weight | 1.13 kg |
Volume | 4.753 dm3 |
EAN | 5715253430522 |
Electro Mechanics | Power cable |
Electro Mechanics | Power cable |
DrivePro category | Spare Part |
Product category | System module, liquid-cooled |
Product group | iC7-60 |
DrivePro category | Spare Part |
Product category | System module, liquid-cooled |
Product group | iC7-60 |